Product details

Interface type Parallel, Serial SPI Sample rate (max) (Msps) 0.04 Rating Catalog Number of input channels 4 Architecture Special Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24.5
Interface type Parallel, Serial SPI Sample rate (max) (Msps) 0.04 Rating Catalog Number of input channels 4 Architecture Special Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24.5
VQFN (RHA) 40 36 mm² 6 x 6
  • Four Independently-Programmable Digital Filters
  • Four Window Comparators
  • Three Parallel and One Serial Interface
  • Comprehensive Interrupt System
  • Programmable Input Configuration
  • Carrier Frequency Generator for Resolver Applications
  • APPLICATIONS
    • Current Measurement
    • Resolver Decoding

All trademarks are the property of their respective owners.

  • Four Independently-Programmable Digital Filters
  • Four Window Comparators
  • Three Parallel and One Serial Interface
  • Comprehensive Interrupt System
  • Programmable Input Configuration
  • Carrier Frequency Generator for Resolver Applications
  • APPLICATIONS
    • Current Measurement
    • Resolver Decoding

All trademarks are the property of their respective owners.

The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.

The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet Quad Digital Filter for 2nd-Order Delta-Sigma Modulator datasheet (Rev. D) 08 May 2009
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) 08 Jan 2025
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Technical article Designing a magnetically immune polyphase smart meter, part 3: comparing isolated PDF | HTML 29 Oct 2018
Technical article Designing a magnetically immune polyphase smart meter, part 2: an overview of isol PDF | HTML 18 Oct 2018
Technical article Designing a magnetically immune polyphase smart meter, part 1: isolated shunt sens PDF | HTML 04 Oct 2018
EVM User's guide AMC1210MB-EVM User's Guide (Rev. A) 04 Feb 2016
Analog Design Journal Closed-loop motor control: An introduction to rotary resolvers and encoders 11 Apr 2014
EVM User's guide AMC1204EVM User Guide (Rev. A) 04 Sep 2013
EVM User's guide AMC1203EVM User's Guide 06 Aug 2010
EVM User's guide AMC1204EVM User Guide 06 Aug 2010
EVM User's guide ADS1209EVM User's Guide 12 Mar 2010
Application note Using the AMC1210 in Resolver Motor Control Systems 18 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1203EVM — AMC1203 evaluation module for 1-bit, 10-MHz, second-order, isolated delta-sigma modulator

The AMC1203 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1203EVM is a small form factor board containing all the necessary (...)

User guide: PDF
Buy from a distributor
Evaluation board

AMC1204EVM — AMC1204 evaluation module for 1-bit, 20-MHz, second-order, isolated delta-sigma modulator

The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary (...)

User guide: PDF
Buy from a distributor
Evaluation board

AMC1210MB-EVM — AMC1210 motherboard evaluation module

The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)

User guide: PDF
Support software

SBAC046 AMC1210 DOS Code

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1210 4-channel digital filter for delta-sigma modulators
Support software

SBAC047 AMC1210 MATLAB Code

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1210 4-channel digital filter for delta-sigma modulators
Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock AMC1204 ±250-mV input, precision current sensing basic isolated modulator AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator AMC1210 4-channel digital filter for delta-sigma modulators AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
ADS1201 High Dynamic Range Delta-Sigma Modulator ADS1202 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Hardware development
Evaluation board
AMC1304L25EVM AMC1304L25 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos