A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD16301Q2
- Ultra-low Qg and Qgd
- Low thermal resistance
- Lead-free terminal plating
- RoHS compliant
- Halogen free
- SON 2mm × 2mm plastic package
This 25V, 19mΩ, 2mm × 2mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The 2mm × 2mm SON package offers excellent thermal performance for the size of the package.
.
.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives
PMP4451 — USB-C DFP+ USB-A Power Bank with Input & Output Fast Charger Reference Design
PMP11536 — USB-C DFP + 5V2A Power Bank With Input Fast Charger Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DQK) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.