A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD16412Q5A
- Ultra Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5mm × 6mm Plastic Package
- APPLICATIONS
- Point-of-Load Synchronous Buck Converter for Applications in
Networking, Telecom and Computing Systems - Optimized for Control FET Applications
- Point-of-Load Synchronous Buck Converter for Applications in
NexFET is a trademark of Texas Instruments.
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | N-channel NexFET™ Power MOSFETs, CSD16412Q5A datasheet (Rev. A) | 28 Sep 2010 | |
Application note | Avoid Common Mistakes When Selecting And Designing With Power MOSFETs | PDF | HTML | 06 Nov 2024 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ28Z610EVM-532 — BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module
The bq28z610 EVM evaluation module (EVM) is a complete evaluation system for the bq28z610 or bq294502 battery management system. The EVM includes one bq28z610 and bq294502 circuit module and a link to Windows™ based PC software. The circuit module includes one bq28z610 integrated (...)
BQ78Z100EVM-532 — bq78z100EVM 1s-2s Li-ion Battery Pack Manager Evaluation Module
The bq78z100EVM-532 evaluation module (EVM) is a complete evaluation system for the bq78z100 or bq294502 battery management system. The EVM includes one bq78z100 and bq294502 circuit module and a link to Windows™ based PC software. The circuit module includes one bq78z100 integrated (...)
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage
TIDA-00884 — 1 to 2s HDQ Li-Ion Battery Pack Manager Reference Design
TIDA-00895 — 1 to 2s I2C Li-Ion Battery Pack Manager Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DQJ) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.