CSD88537ND
- Ultra-Low Qg and Qgd
- Avalanche Rated
- Pb Free
- RoHS Compliant
- Halogen Free
This dual SO-8, 60 V, 12.5 mΩ NexFET™ power MOSFET is designed to serve as a half bridge in low current motor control applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD88537ND Dual 60-V N-Channel NexFET Power MOSFET datasheet (Rev. A) | PDF | HTML | 25 Aug 2014 |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 14 Jun 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOST-DRV8711 — Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND
The BOOST-DRV8711 is 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFETTM Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual (...)
DRV8307EVM — DRV8307 evaluation module for three-phase brushless DC motor pre-driver
The three-phase brushless motor pre-driver DRV8307 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM). Aimed at 12V and 24V motors, this simple pre-driver features a PWM current control interface, three Hall sensor inputs, and locked (...)
DRV8308EVM — DRV8308 evaluation module for three-phase brushless DC motor pre-drivers
The three-phase brushless motor pre-driver DRV8308 drives sensored brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM). Aimed at 12V and 24V motors, this configurable pre-driver features an integrated digital speed loop with advanced commutation (...)
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design
TIDA-00740 — Auto-Torque Implementation Reference Design
TIDA-00261 — High Performance Bipolar Stepper Drive Stage Reference Design with 256 Microstep Support
TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design
TIDA-00196 — 12V and 24V Brushless DC Outrunner Motor Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.