CSD88584Q5DC
- Half-bridge power block
- High-density SON 5mm × 6mm footprint
- Low RDS(ON) for minimized conduction losses
- 2.4W PLoss at 35A
- DualCool™ thermally enhanced package
- Ultra-low-inductance package
- RoHS compliant
- Halogen free
- Lead-free terminal plating
The CSD88584Q5DC 40V power block is an optimized design for high-current motor control applications, such as handheld, cordless garden and power tools. This device utilizes TI’s patented stacked die technology in order to minimize parasitic inductances while offering a complete half bridge in a space saving thermally enhanced DualCool™ 5mm × 6mm package. With an exposed metal top, this power block device allows for simple heat sink application to draw heat out through the top of the package and away from the PCB, for superior thermal performance at the higher currents demanded by many motor control applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-DRV8304H — DRV8304H Three-Phase Smart Gate Driver Evaluation Module
DRV8306EVM — DRV8306 Three-Phase Motor Smart Gate Driver Evaluation Module
DRV8343H-Q1EVM — DRV8343H-Q1 Automotive Three-Phase Motor Smart Gate Driver Evaluation Module
DRV8343S-Q1EVM — DRV8343S-Q1 Automotive Three-Phase Motor Smart Gate Driver Evaluation Module
CSD88584Q5DC Unencrypted PSpice Model Package (Rev. B)
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
TIDA-00774 — 18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design
TIDA-01516 — Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0
TIDA-010072 — Air blower and valve control reference design for respiratory applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON-CLIP (DMM) | 22 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.