Batterieauthentifizierungs-ICs
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Communication interface
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
Vin (typ) (V)
Vin (max) (V)
Power consumption (typ) (mW)
Status
1-wire, SDQ
2-kb EEPROM, 64-bit unique ID, GPIO, NIST traceable, SHA-256 Authentication
3.3
5.5
0.33
WSON
8
6.25
2.5 x 2.5
$0.699 | 1ku
-55 to 150
Catalog
1-wire, SDQ
2-kb EEPROM, 64-bit unique ID, ALERT, GPIO, NIST traceable
3.3
5.5
0.33
VSSOP, WSON
8
6.25, 14.7
2.5 x 2.5,
3 x 4.9
3 x 4.9
$1.069 | 1ku
-55 to 150
Catalog
SDQ
1.5k-bit EPROM
3.7
5.5
20
SOT-23, TO-92
3
6.9204, 19.136
2.92 x 2.37,
5.2 x 3.68
5.2 x 3.68
$0.250 | 1ku
-20 to 70
Catalog
SDQ
1k-bit EPROM
3.7
5.5
20
SOT-23, TO-92
3
6.9204, 19.136
2.92 x 2.37,
5.2 x 3.68
5.2 x 3.68
$0.220 | 1ku
-20 to 70
Catalog
Description
Enabled
Description
Communication interface
Enabled
Communication interface
Features
Enabled
Features
Vin (typ) (V)
Enabled
Vin (typ) (V)
Vin (max) (V)
Enabled
Vin (max) (V)
Power consumption (typ) (mW)
Enabled
Power consumption (typ) (mW)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
7
of
7
Page
1
of
1