4 改訂履歴
Changes from K Revision (December 2015) to L Revision
- Changed データシートのタイトルGo
- Replaced references of TI PowerPAD IC package with thermal pad Go
- Added 「デバイス・サポート」および「ドキュメントのサポート」セクションをGo
- Changed 「静電放電についての注意事項」の記述Go
Changes from J Revision (September 2011) to K Revision
- Added 「ESD定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
Changes from I Revision (July 2010) to J Revision
- Added Thermal Information Table and deleted Dissipation Ratings TableGo
Changes from H Revision (December 2009) to I Revision
- Added I2C互換のシリアル・インターフェイスを「特長」の一覧にGo
- Added TPS65023Bのデバイス仕様Go
- TPS65023Bデバイスの注文情報を追加Go
- Added specs for TPS65023B deviceGo
- Changed "VBACKUP threshold" test condition typographical error from "VBACKUP falling" to "VBACKUP rising"Go
- Added specs for TPS65023B deviceGo
- Added Differences table for TPS65023 and TPS65023B devicesGo
Changes from G Revision (October 2008) to H Revision
- Changed IO(DCDC1) MAX from: 1500 mA to: 1700 mAGo
- Added High level input voltage for the SDAT pinGo
- Changed IO from:1500 mA MIN to 1700 mA Go
- Changed IO maximum from:1.5 A to: 1.7 A for VDCDC1 fixed and adjustable output voltage test condition specs.Go
- Changed IO maximum from: 1500 mA to: 1700 mA for VDCDC1 Load Regulation test conditionGo
- Changed VDCDC1 "soft-start ramp time" spec to: "tStart and tRamp" specifications with MIN TYP MAX values.Go
- Changed VDCDC2 "soft-start ramp time" spec To: "tStart and tRamp" specifications with MIN TYP MAX values.Go
- Changed VDCDC3 "soft-start ramp time" spec To: "tStart and tRamp" specifications with MIN TYP MAX values.Go
- Changed FBD graphic to show 1700 mA for DCDC1 Buck ConverterGo
- Changed text string from: "1.2 V or 1.8 V" to: "1.2 V to 1.6 V" in the STEP-DOWN CONVERTERS.,VDCDC1.... description.Go
- Changed graphic entity to the one used in the Application Note SLVA273Go
Changes from F Revision (July 2007) to G Revision
- Changed the Interrupt Management and the INT Pin section.Go
Changes from E Revision (January 2007) to F Revision
- Changed text string from: "If it is tied to VCC, the default is 2.5 V" To: "If it is tied to VCC, the default is 3.3 V"Go
Changes from D Revision (December 2006) to E Revision
- Changed LDO1 output voltage range from: 3.3 to: 3.3Go
- Changed text string from: "VDCDC2 converter defaults to 1.8 V or 2.5 V" to: "VDCDC2 converter defaults to 1.8 V or 3.3 V"Go
Changes from C Revision (October 2006) to D Revision
- Changed Typical Configuration for Ti DaVinci ProcessorsGo
Changes from B Revision (June 2006) to C Revision
- Changed from: AD Coupled to: AD Coupled - Figure 16Go
- Changed from: AD Coupled to: AD Coupled - Figure 17Go
Changes from A Revision (June 2006) to B Revision
- Changed 「1.5A、97%効率の降圧」から「1.7A、90%効率の降圧」にGo
- Changed 「6mm×6mmのQFNパッケージ」から「5mm×5mmのQFNパッケージ」にGo
- Changed RHAパッケージからRSBパッケージにGo
- Changed from:O(DCDC2) to: IO(DCDC1)Go
- Changed Forward current limit - removed TBD and added valuesGo
- Changed Fixed output voltage - removed TBD and added valuesGo
- Changed Fixed output voltage - removed TBD and added valuesGo
- Added VINDCDC3 = 3.6 V to Maximum output currentGo
- Changed Fixed output voltage - removed TBD and added valuesGo
- Changed Figure 3 (DVS Timing)Go
- Changed Figure 11 (Graph - DCDC2: OUTPUT VOLTAGE)Go
- Added Figure 12 (Graph - DCDC3: OUTPUT VOLTAGE )Go
- Changed Figure 20 (Graph - VDCDC2 OUTPUT VOLTAGE RIPPLE)Go
- Added Reset Condition of DCDC1 InformationGo
- Changed Typical Configuration for Ti DaVinci ProcessorsGo
- Changed from: TPS65023 typically use a 3.3 μH output inductor to: TPS65023 typically use a 2.2 μH output inductorGo
- Changed from: VDCDC3 to: VDCDC1Go
- Changed from: VDEFDCDC3 to: DEFDCDC1Go
- Changed from: 2.5 V to 3.3 V (Table 20)Go
Changes from * Revision (May 2006) to A Revision
- Changed Electrical Characteristics: VDCDC1 Step-Down ConverterGo
- Changed Electrical Characteristics: VDCDC3 Step-Down Converter Go
- Changed CON_CTRL Register Address - Column B0 default value changed from 1 to 0.Go
- Changed VDCDC# to VDCDC1Go