4 改訂履歴
Changes from E Revision (April 2018) to F Revision
- 「概要(続き)」で「SN75DP159は-40℃~85℃で動作が規定されています」を「SN65DP159は-40℃~85℃で動作が規定されています」に変更Go
- 「概要(続き)」で「SN65DP159は0℃~85℃で動作が規定されています」を「SN75DP159は0℃~85℃で動作が規定されています」に変更Go
Changes from D Revision (June 2017) to E Revision
- Changed the pinout images appearance in the Pin Configuration and Functions sectionGo
Changes from C Revision (July 2016) to D Revision
- タイトルを「SNx5DP159 6Gbps、DP++からHDMI™へのリタイマ」から「SNx5DP159 6Gbps、AC結合、TMDS™からHDMI™へのレベル・シフタ・リタイマ」に変更Go
- 「特長」の一覧を変更Go
- 「アプリケーション」の一覧を変更Go
- VSADJ: Added Note: "Best transmit eye ..", added MIN and MAx values in the Recommended Operating Conditions table Go
- Changed the description of td1 in Table 1Go
- Changed read procedures in the I2C Control Behavior sectionGo
- Added paragraph: "DP159 is designed..." to the Application and Implementation sectionGo
- Added 2 paragraphs to the Application Information sectionGo
- Added line item "Adding pre-emphasis will improve..." to the Detailed Design Procedure sectionGo
Changes from B Revision (Arpil 2016) to C Revision
- Recommended Operating Conditions, Changed the CONTROL PINS sectionGo
- Changed the AUX, DDC, and I2C Electrical Characteristics tableGo
- Added text to Figure 31 Note: "The SCL_SRC and SDA_SRC pins must be pulled to ground."Go
Changes from A Revision (July 2015) to B Revision
- Added "Low-level input voltage at OE" to VIL in the Recommended Operating Conditions tableGo
- Added OE to VIH "High-level input voltage" in the Recommended Operating Conditions tableGo
- Changed Figure 22Go
- Deleted the VDD_ramp and VCC_ramp MIN values in Table 1Go
- Changed text "through the I2C interface" To: "through the I2C access on the DDC interface" in DDC Functional DescriptionGo
- Changed the HDMI and DVI value for 1Ah Table 3Go
- Added Note to 11–400-kbps in Table 7Go
- Changed the note in the DEV_FUNC_MODE section of Table 7Go
- Changed Note in the DDC_TRAIN_SET section of Table 8Go
Changes from * Revision (July 2015) to A Revision
- デバイスのステータスを「製品プレビュー」から「量産データ」に更新Go
- 標準的な消費電力の数値を更新Go
- スタンバイ時消費電力を削除Go
- 「プレビュー」から「量産データ」に変更Go
- Replaced SIG_EN with NC in pinout drawing and Pin Functions tableGo
- Removed lane swap from description of SWAP/POL = H Go
- Updated swing data Go
- Changed DDC link into its pin names between SNK and SRC and updated min value Go
- Added new line for SCL_SNK, SDA_SNKGo
- Removed standby power and standby current rows and updated active power and current numbers Go
- Changed term control to no source termination Go
- Increased ILEAK max value from 10 µA to 45 µAGo
- Updated redriver mode max jitter value Go
- Clarified polarity swap to input signals Go
- Added more information on compliance in redriver mode Go
- Added note to DDC Functional Description section describing DDC snoop function Go
- Removed bit 4 SIG_EN and made reserved Go
- Removed SIG_EN Pin and added Note 1 for DDC Snoop Go
- Updated schematic to replace SIG_EN pin with NC Go
- Updated VID swing Go
- Changed Title to better match table. Removed Standby and redundant rowsGo
- Updated drawing with pin 17 changed to NC Go