SCEA128 April 2023 LSF0102 , SN74AXC4T774 , SN74LXC1T45 , SN74LXC2T45 , SN74LXC8T245 , TXB0104 , TXS0102 , TXU0101 , TXU0102 , TXU0304
Part Number | AEC-Q100 | Voltage Translation Range | Features |
---|---|---|---|
TXU0304 |
1.1 V–5.5 V |
Schmitt-trigger inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect |
|
TXU0304-Q1 | ✓ | ||
SN74AXC4T774 | 0.65 V–3.6 V | Direction controlled Glitch-free power supply sequencing VCC Isolation |
|
SN74AXC4T774-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.