SLAAEF0 December 2023 AMC7836 , AMC7924 , AMC7932 , TMUX6234
Figure 3-1 shows the output of the TMUX6234 with a 1 MHz signal on the SEL pin. The pinch-off voltage is the AMC7924 –8-V VSS supply.
Large capacitors on the DAC and VSS supplies and a small capacitor on the TMUX output are imperative for fast voltage switching. These large capacitors dump stored current into the smaller output capacitor, enabling the output to quickly charge up to the designed for voltage. Figure 3-2 shows the recommended capacitors for fast switching.