SLAAEG6A November 2023 – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242
MCLK supplied at the input Pad to be user as audio source, MCLK frequency has no integral relation with the Fsync frequency (PLL use is mandatory) Both Primary and Secondary ASI’s can be only configured as Controller.
Only certain combinations of MCLK Frequencies as given in MCLK_FREQ_SEL register are allowed. The following frequencies for MCLK are allowed.
MCLK_FREQ_SEL | Frequency to be Provided (MHz) |
---|---|
3’d0 | 12 |
3’d1 | 12.288 |
3’d2 | 13 |
3’d3 | 16 |
3’d4 | 19.2 |
3’d5 | 19.68 |
3’d6 | 24 |
3’d7 | 24.576 |
Mode | Configuration |
---|---|
CLK_SRC_SEL | (B0_P0_R52[3:1]) – needs to be 3’d4 |
CUSTOM_CLK_CFG register | (B0_P0_R50[0]) – needs to be 1’b0 |
MCLK_FREQ_SEL register | (B0_P0_R55[7:5]) |
FS_MODE register | (B0_P0_R55[0]) |
Mode | Configuration |
---|---|
PASI_MST_CFG | B0_P0_R50[7:2] |
PASI_FS_BCLK_RATIO | B0_P0_R56[5:0], B0_P0_R57 |
Mode | Configuration |
---|---|
SASI_SAMP_RATE | B0_P0_R51[7:2] |
PASI_FS_BCLK_RATIO | {B0_P0_R58[5:0], B0_P0_R59} |
The following menus from Pure Path Console 3 Show this mode.
The MCLK input is setup for a input frequency of 13Mhz on GPIO1 pin.
The Primary ASI is a Controller. This creates a FSYNC of 48Khz and BCLK of 6.144Mhz.