SLIA086A June 2014 – December 2021 DRV5013 , DRV5013-Q1 , DRV5023 , DRV5023-Q1 , DRV5033 , DRV5033-Q1 , DRV5053 , DRV5053-Q1
The linearity parameter defines how much sensitivity can change across the B-range, with a fixed operating voltage and temperature. Although sensitivity varies greatly from device to device, linearity constrains the variation for one device.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
LE | Linearity | ±1 | % |