SLVA954B October 2021 – August 2022 ESD751-Q1 , TPD1E01B04-Q1 , TPD1E05U06-Q1 , TPD1E10B06-Q1 , TPD1E10B09-Q1 , TPD2E001-Q1 , TPD2E2U06-Q1 , TPD4E001-Q1 , TPD4E02B04-Q1 , TSD05C
ISO 10605 (Road vehicles − Test methods for electrical disturbances from electrostatic discharge) is the international standard used to test immunity compliance of electronic components in automotive applications. The standard partly stemmed from IEC 61000-4-2 and simulates the discharge of a human body inside or outside a vehicle. This application notes provides an overview of the ISO 10605, comparing it to the IEC-61000-4-2 standard, and providing a brief guide for selecting parts and interpreting data.
All trademarks are the property of their respective owners.