SLVAF22C January   2021  – October 2024 TPS544C26 , TPS544C27 , TPS544E27 , TPS546C25 , TPS546E25 , TPS548A28 , TPS548B23 , TPS548B28 , TPS548C26 , TPS548D26 , TPS54J061 , TPS54KB20 , TPS54KC23 , TPS748A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Suggested DC/DC Converters
  5. 2Voltage Regulation Accuracy
  6. 3Load Transient Response with D-CAP4
  7. 4Security Features
  8. 5High Efficiency and Thermal Performance
  9. 6Linear Regulator with Adjustable Soft-Start and High Output Voltage Accuracy
  10. 7Conclusion
  11. 8Additional Resources
  12. 9Revision History

Linear Regulator with Adjustable Soft-Start and High Output Voltage Accuracy

For low current rails, a linear regulator with a user-programmable soft-start minimizes stress on the input power source by reducing the capacitive inrush current on start-up, especially from highly capacitive loads or with processors requiring many bypass capacitors. The TPS748A adjustable linear regulator provides a monotonic (non-negative slope), linear soft-start ramp that is well-suited for powering many different types of processors. The linear regulator also includes enable and power good pins to aid in sequencing schemes. Figure 6-1 illustrates the start-up waveform showing the start-up times varying over several soft start capacitor values.

 TPS748A Start-up
                    Waveform Figure 6-1 TPS748A Start-up Waveform

The linear regulator has a precision reference and error amplifier delivering 0.85% accuracy over load, line, temperature, and process variations. The reference voltage accuracy rivals many switch-mode DC/DC converters on the market, allowing a linear regulator to be used in lower current applications without sacrificing feature and sequencing requirements or output voltage accuracy performance.