SNLA475 October   2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Codesign: 25GbE 4-Channel Retimer or Redriver with Crosspoint
    1. 2.1 DS250DF410 Retimer Overview
    2. 2.2 DS560MB410 Redriver Overview
    3. 2.3 Pin Comparison Table
    4. 2.4 Codesign Schematic Example
    5. 2.5 Notable Codesign Elements
      1. 2.5.1 Calibration Clock
      2. 2.5.2 SMBus Address
      3. 2.5.3 SMBus Controller Mode
      4. 2.5.4 SMBus Pull-Up Resistors
      5. 2.5.5 Interrupt Output
      6. 2.5.6 Mux Select Inputs
  6. 3Codesign: 25GbE 8-Channel Retimer or Redriver with Crosspoint
    1. 3.1 DS250DF810 and DS280DF810 Retimers Overview
    2. 3.2 DS280BR810, DS280BR820, and DS280MB810 Redrivers Overview
    3. 3.3 Pin Comparison Table
    4. 3.4 Codesign Schematic Example
    5. 3.5 Notable Codesign Elements
      1. 3.5.1 AC Coupling
      2. 3.5.2 Calibration Clock
      3. 3.5.3 SMBus Address
      4. 3.5.4 SMBus Controller Mode
      5. 3.5.5 SMBus Pull-Up Resistors
      6. 3.5.6 Interrupt Output
      7. 3.5.7 Mux Select Inputs
  7. 4Summary
  8. 5References

Interrupt Output

DS2x0DF810 includes an interrupt output on pin F3 (INT_N) which is pulled low when an interrupt event occurs. This output is open-drain and requires a single 2kΩ to 5kΩ pull-up resistor. This codesign example includes a 4.7kΩ pull-up to 3.3V supply.

DS280BR8x0 and DS80MB810 do not include an interrupt output. Pin F3 (INT_N) is a no connect on package but can be connected to other devices' INT_N pins. This codesign example includes a 4.7k pull-up to 3.3V supply. No design provision is necessary to switch between retimer and redriver implementations.