SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
DS250DF410 includes an interrupt output on pin H1 (INT_N) which is pulled low when an interrupt event occurs. This output is open-drain and requires a single 2kΩ to 5kΩ pull-up resistor. This codesign example includes a 4.7kΩ pull-up to 3.3V supply when R6 is populated and R16 is depopulated.
DS560MB410 does not include an interrupt output. Pin H1 (RSVD1) is a no connect on package and can be left floating or tied to GND. This codesign example includes a 1kΩ pull-down to GND when R16 is populated and R6 is depopulated.