SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
Table 3-2 compares pin functionality of DS2x0DF810 retimers, DS280BR8x0 redrivers, and DS280MB810 redriver with crosspoint and lists if any design provisions are necessary to support each device with the same codesign.
Pin Number | DS2x0DF810 Pin Name | DS280BR8x0 Pin Name | DS280MB810 Pin Name | Provision Needed? | Details |
---|---|---|---|---|---|
C15, B15, B13, A13, B11, A11, B9, A9, B7, A7, B5, A5, B3, A3, C1, B1 | RXnP/N | RXnP/N | RXnP/N | No | High-speed inputs AC coupled on-chip. |
G15, H15, H13, J13, H11, J11, H9, J9, H7, J7, H5, J5, H3, J3, G1, H1 | TXnP/N | TXnP/N | TXnP/N | Yes |
DS2x0DF810, DS280BR810: High-speed outputs AC coupled on-chip. DS280BR820, DS280MB810: High-speed outputs require external AC coupling. |
E1 | CAL_CLK_IN | CAL_CLK_IN | CAL_CLK_IN | Optional |
DS2x0DF810: Requires a 25MHz calibration clock input. DS280BR8x0, DS280MB810: Can optionally buffer a 25MHz clock input. No calibration clock required. |
E15 | CAL_CLK_OUT | CAL_CLK_OUT | CAL_CLK_OUT | Optional | 2.5V buffered replica of CAL_CLK_IN. |
D13, E13 | ADDR0/1 | ADDR0/1 | ADDR0/1 | No | 4-level straps to configure SMBus Address. |
E3 | EN_SMB | EN_SMB | EN_SMB | No | 4-level strap to select SMBus target mode or controller mode. |
E12, F12 | SDA/SDC | SDA/SDC | SDA/SDC | No | SMBus data and clock I/Os. Require 2-5kΩ pull-up resistors. |
F13 | READ_EN_N | READ_EN_N | READ_EN_N | No |
SMBus target mode: Pull high or leave floating for normal operation. SMBus controller mode: Pull low to initiate EEPROM load. |
D3 | ALL_DONE_N | ALL_DONE_N | ALL_DONE_N | No | EEPROM load status when using SMBus controller mode. |
F3 | INT_N | INT_N | INT_N | No |
DS2x0DF810: Interrupt open-drain output. Requires 2-5kΩ pull-up resistor. DS280BR8x0, DS280MB810: No connect on package. Can be pulled high for codesign compatibility with DS2x0DF810. |
E2, E14 | TEST0/1 | TEST0/1 | MUXSEL0/1 | Optional |
DS2x0DF810, DS280BR8x0: Reserved test pins. Can be left floating, tied to GND, or tied to 2.5V. DS280MB810: Mux select control input. Can be left floating or tied to GND if unused. |
F4, E4, D4, D12 | TEST4-7 | GND | GND | No |
DS2x0DF810: Reserved test pins. Can be left floating or tied to GND. DS280BR8x0, DS280MB810: Ground reference. |
D6, D8, D10, E5, E6, E7, E8, E9, E10, F6, F8, F10 | VDD | VDD | VDD | No | 2.5V power supply. TI recommends connecting at least 6 decoupling capacitors as close to the device as possible. |
A1, A2, A4, A6, A8, A10, A12, A14, A15, B2, B4, B6, B8, B10, B12, B14, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, D1, D2, D5, D7, D9, D11, D14, D15, E11, F1, F2, F5, F7, F9, F11, F14, F15, G2, G3, G4, G5, G6, G7, G8, G9, G10, G11, G12, G13, G14, H2, H4, H6, H8, H10, H12, H14, J1, J2, J4, J6, J8, J10, J12, J14, J15 | GND | GND | GND | No | Ground reference. |