SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
All 8-channel retimers and redrivers require AC coupling on high-speed inputs and outputs. AC coupling is integrated on-chip for all devices on the receiver side and some devices on the transmitter side.
DS250DF810, DS280DF810, and DS280BR810 include integrated AC coupling on the transmitter side. Therefore 0Ω resistors R37–R52 can be used on high-speed outputs.
DS280BR820 and DS280MB810 do not include integrated AC coupling on the transmitter side. Therefore R37–R52 need to be replaced with 220nF capacitors. These are labeled as C16–C31 in the codesign schematic examples.