SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
The DS560MB410 redriver is a 4 channel linear redriver device supporting up to 32GBd NRZ or 28GBd PAM4. This device provides reach extension of up to 18dB beyond normal ASIC to ASIC capability at 13.28GHz through the receiver CTLE.
*** the following image does not display in Oxygen ***