SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
TI has two 8-channel retimers and three 8-channel redrivers which support 25G Ethernet. The retimer part numbers are DS250DF810 and DS280DF810, while the redriver part numbers are DS280BR810, DS280BR820, and DS280MB810. All of these devices use a 8mm × 13mm, 135-pin BGA package and are nearly pin-to-pin compatible. A single board codesign can implement all 5 devices with minimal modifications, allowing designers to perform system-level testing before determining which device is best designed for a particular application.
Table 3-4 shows a comparison of features between DS2x0DF810, DS280BR8x0, and DS280MB810.
Type | DS2x0DF810 | DS280BR8x0 | DS280MB810 |
---|---|---|---|
Equalization capability | 35dB | 15-17dB | 17dB |
Receiver equalization | CTLE and DFE | CTLE | CTLE |
Transmitter equalization | 3-tap FIR filter | Fixed delay 3-tap FIR filter | None |
Signal chain linearity | Nonlinear | Linear or nonlinear | Linear |
Crosspoint | 2x2 crosspoint | None | 2x2 crosspoint |
Crosspoint control | Register | N/A | Register or MUX pins |
Calibration clock | 25MHz clock required | Not required, can buffer 25MHz clock | Not required, can buffer 25MHz clock |
Supply voltage | 2.5V | 2.5V | 2.5V |
Maximum current | 1330mA | 426mA | 389mA |