SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
The DS250DF410 retimer is a 4 channel retimer device that can lock to rates from 20.2752Gbps to 25.8Gbps and supported subrates. This device can equalize channels with up to 35dB insertion loss at 12.89GHz using a combination of CTLE and DFE. The DS250DF410 also has a 3-tap FIR filter which allows for pre- and post- cursor equalization.