SNVU849A May 2023 – September 2024 LP5890 , LP5891 , LP5891-Q1 , TLC6983 , TLC6984
The LED matrix display design parameters used for the different EVMs are listed in Table 3-1.
Design Parameter | LP589x | TLC698x |
---|---|---|
Display module size | 16 × 16 RGB LEDs | 32 × 32 RGB LEDs |
Frame rate | 60Hz | 25Hz |
Refresh rate | 7680Hz | 2400Hz |
PWM resolution | 16 bits | 16 bits |
Cascaded devices | 1 | 2 |
SCLK frequency | 10MHz | 10MHz |
GCLK frequency | 80MHz | 120MHz |