SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
AC coupling capacitors are required on the transmit Super Speed data pairs. Table 3-1 shows the requirements for these capacitors.
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
PCIe AC coupling capacitor value | 175 | 220 | 265 | nF |
PCIe AC coupling capacitor package size | 0402 | 0603 | EIA (1),(2) |
A typical USB interface may also common mode chokes for suppression of high-frequency noise. Because USB can interface to off-board peripherals, ESD protection is also included in the example.
Device | Supplier | Part Number | Comment |
---|---|---|---|
ESD | TI | TDP1E05U06 | Minimize Capacitance |
CMF | Murata | DLW21SZ900HQ2 | Support Target Data Rates |
Figure 3-2 shows the placement diagram for USB 3.1 Super Speed signals.