UCC2863xは、高電力の1次側レギュレーション対応フライバック・コンバータ用の製品です。CCMとDCMのいずれでも動作できるため、電力範囲が広いアプリケーションに最適です。ピーク電力モードにより、わずか25%のピーク電流の増加で、公称定格の最大200%の過渡ピーク電力供給が可能になるため、変圧器を最大限に活用できます。
変圧器のバイアス巻線を使用して出力電圧を検出することにより、レギュレーションと低損失の入力電圧センシングを実現します。高度なサンプリング技術によってCCM動作が可能になり、100W以上の電力レベルでのオプトカプラなしの設計に適した、優れた出力電圧レギュレーション性能を提供します。
高圧電流ソースにより、高速かつ高効率なスタートアップが可能になります。高度な軽負荷モードの導入により、無負荷および軽負荷時にコントローラとシステムの両方の消費電力を削減できます。このモードにより、システム設計で無負荷時電力30mWを達成し、最大で公称30W、ピーク時60Wの電力設計を実現できます。
このデバイスは使いやすい設計で、多機能でもあるため、幅広いデザインに対応します。保護機能を豊富に搭載しており、システム設計を簡素化できます。
各製品の違いについては、Table 1「製品比較表」を参照してください。
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (March 2014) to C Revision
Changes from A Revision (January 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS | 3 | I | Current sense input |
DRV | 5 | O | Output drive pin for the external flyback MOSFET |
GND | 4 | G | Ground reference connection for all signals |
HV | 8 | P | High-voltage connection to the internal high-voltage start-up current source |
SD | 2 | I | Latching fault shutdown input pin. May be connected to an external temperature sensor |
VDD | 6 | P | Bias supply input pin to the device. Decoupled with a 1-µF ceramic bypass capacitor, connect directly across pins 6-4. Connect an additional hold-up capacitor charged from the transformer auxiliary bias winding to this pin. |
VSENSE | 1 | I | Sense pin for the flyback transformer bias and sense winding for output feedback regulation, output OVP, and input voltage sense/UV protection |