Developers looking to integrate 1080p full High-Definition (HD) display technology can use TI DLP® chipsets. The chipsets are highly programmable and deliver 1080p full HD resolution. The 1080p full HD chipset comes with advanced features such as warping and blending to provide quality products and ease of development. About the DLP® 1080p Full HD Chipset The 1080p full HD chipset is comprised of multiple digital micromirror devices (DMD), digital controllers, and power management devices. These devices can be combined with many different optical and mechanical components to meet a diverse set of performance-level requirements. The chipset offers versatility for numerous applications that require full HD resolution. The chipset is compatible with virtually any light source, including lasers, laser phosphor, and LEDs. 1080p Full HD Resolution
High-Performance Imager
![]() |
![]() Featured Applications
DLP® Products Third-Party
Robust Ecosystem DLP® Product Design and Development; Start exploring DLP® technology by finding an evaluation module (EVM) to assess a digital micromirror device (DMD) and controller with the latest firmware and software tools. Get fast and reliable technical support directly from our engineers to help solve any issues during development. Also, use our extensive partner ecosystem to get your product to market faster. See DLP® Products for more information. |