SBAA565 November   2022 ADC081C021 , ADC081C027 , ADC101C021 , ADC101C027 , ADC121C021 , ADC121C021-Q1 , ADC121C027 , ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1014 , ADS1015 , ADS1015-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1114 , ADS1115 , ADS1115-Q1 , ADS7823 , ADS7827 , ADS7828 , ADS7828-Q1 , ADS7830 , ADS7924 , AFE539A4 , DAC081C081 , DAC081C085 , DAC101C081 , DAC101C081Q , DAC101C085 , DAC121C081 , DAC121C085 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43608 , DAC43701 , DAC43701-Q1 , DAC53002 , DAC53004 , DAC53202 , DAC53204 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53608 , DAC53701 , DAC53701-Q1 , DAC5571 , DAC5573 , DAC5574 , DAC5578 , DAC60501 , DAC60502 , DAC63002 , DAC63004 , DAC63202 , DAC63204 , DAC6571 , DAC6573 , DAC6574 , DAC6578 , DAC70501 , DAC70502 , DAC7571 , DAC7573 , DAC7574 , DAC7578 , DAC7678 , DAC80501 , DAC80502 , DAC8571 , DAC8574

 

  1.   Abstract
  2.   Trademarks
  3. 1I2C Overview
    1. 1.1 History
    2. 1.2 I2C Speed Modes
  4. 2I2C Physical Layer
    1. 2.1 Two-Wire Communication
    2. 2.2 Open-Drain Connection
    3. 2.3 Non-Destructive Bus Contention
  5. 3I2C Protocol
    1. 3.1 I2C START and STOP
    2. 3.2 Logical Ones and Zeros
    3. 3.3 I2C Communication Frames
  6. 4I2C Examples
    1. 4.1 DAC80501 Example
      1. 4.1.1 DAC80501 DAC Data Register
      2. 4.1.2 DAC80501 I2C Example Write
    2. 4.2 ADS1115 Example
      1. 4.2.1 ADS1115 Configuration Register
      2. 4.2.2 ADS1115 I2C Example Read
      3. 4.2.3 ADS1115 Conversion Result
  7. 5Reserved Addresses
    1. 5.1 General Call
    2. 5.2 START Byte
    3. 5.3 C-Bus Address, Different Bus Format, Future Purposes
    4. 5.4 HS-Mode Controller Code
    5. 5.5 Device ID
    6. 5.6 10-Bit Target Addressing
      1. 5.6.1 10-Bit Target Addressing Write
      2. 5.6.2 10-Bit Target Addressing Read
  8. 6Advanced Topics
    1. 6.1 Clock Synchronization and Arbitration
    2. 6.2 Clock Stretching
    3. 6.3 Electrical Specifications
    4. 6.4 Voltage Level Translation
      1. 6.4.1 Example 1
      2. 6.4.2 Example 2
      3. 6.4.3 Example 3
      4. 6.4.4 Example 4
    5. 6.5 Pullup Resistor Sizing
      1. 6.5.1 Minimum Pullup Resistance Sizing
      2. 6.5.2 Maximum Pullup Resistance Sizing
  9. 7Protocols Similar to I2C
  10. 8Summary

Reserved Addresses

In the I2C protocol, writing to and reading from the target device requires the use of an I2C address. The I2C address identifies which device the controller wants to communicate with. Typically, this address is written over a single byte, where the address itself is 7 bits, and an eighth additional bit is used to indicate a read from or write to the device

However, not all addresses of the 7 bits can be used for target devices. Some addresses are reserved for other purposes. This section shows what functions these reserved addresses are used for.

I2C has several sets of reserved addresses that are limited for use based on specific applications. The functions called with these reserved addresses are options for devices, and are not necessarily available in all I2C devices. Table 5-1 lists a set of these reserved addresses and their functions.

Table 5-1 List of Reserved I2C Addresses
Target Address R/W Bit Description
000 0000 0 General call address
000 0000 1 START byte
000 0001 X C-Bus address
000 0010 X Reserved for different bus format
000 0011 X Reserved for future purposes
000 01XX X Hs-mode controller code
111 11XX 1 Device ID
111 10XX X 10-bit target address