SLAAE29 January 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
All MSPM0 devices include a 96-bit unit-specific identification code (device ID), which can be read by application software. See the technical reference manual and device data sheet for more information on the device ID.
The device ID is designed by TI to be unique for each unit which is shipped, and as such it can be used to identify or distinguish a particular unit from any other unit. While the device ID is unique, it is not cryptographically random, as some of the bits correspond to device characteristics such as the part number and product revision.