SLAAE29 January   2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Goals of Cybersecurity
    2. 1.2 Platform Security Enablers
  4. 2Device Security Model
    1. 2.1 Initial Conditions at Boot
    2. 2.2 Boot Configuration Routine (BCR)
    3. 2.3 Bootstrap Loader (BSL)
    4. 2.4 Boot Flow
    5. 2.5 User-Specified Security Policies
      1. 2.5.1 Boot Configuration Routine (BCR) Security Policies
        1. 2.5.1.1 Serial Wire Debug Related Policies
          1. 2.5.1.1.1 SWD Security Level 0
          2. 2.5.1.1.2 SWD Security Level 1
          3. 2.5.1.1.3 SWD Security Level 2
        2. 2.5.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.5.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.5.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.5.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.5.1.3.3 Verifying Integrity of Application (MAIN) Flash Memory
      2. 2.5.2 Bootstrap Loader (BSL) Security Policies
        1. 2.5.2.1 BSL Access Password
        2. 2.5.2.2 BSL Read-out Policy
        3. 2.5.2.3 BSL Security Alert Policy
      3. 2.5.3 Configuration Data Error Resistance
        1. 2.5.3.1 CRC-Backed Configuration Data
        2. 2.5.3.2 16-bit Pattern Match for Critical Fields
  5. 3Secure Boot
    1. 3.1 Secure Boot Authentication Flow
    2. 3.2 Asymmetric vs. Symmetric Secure Boot
  6. 4Cryptographic Acceleration
    1. 4.1 Hardware AES Acceleration
      1. 4.1.1 Overview
      2. 4.1.2 AES Performance
    2. 4.2 Hardware True Random Number Generator (TRNG)
  7. 5Device Identity
  8. 6Summary
  9. 7References
  10. 8Revision History
  11.   A Security Enablers by Subfamily

Hardware True Random Number Generator (TRNG)

Certain MSPM0 devices include a hardware true random number generator (TRNG) block. The TRNG may be used to easily generate true random seed values which may be used to seed a deterministic random bit generator (DRBG).

The TRNG module provides 32-bit true random outputs based on a delta-sigma modulation based analog entropy source inside the device. A dedicated regulator is provided local to the TRNG to protect against power manipulation attacks.

Integrated heath tests provide power-on self-test of the analog and digital components of the TRNG, and continuous monitoring is provided through statistical self-tests.

The TRNG is suitable for use in creating a TRNG + DRBG system which can pass the NIST SP800-22 statistical test suite for cryptographic random number generators. A block diagram of the TRNG is given in Figure 4-2.

Figure 4-2 TRNG Block Diagram

For more information on the operation of the TRNG, refer to the device family technical reference manual.