SLAAE29 January   2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Goals of Cybersecurity
    2. 1.2 Platform Security Enablers
  4. 2Device Security Model
    1. 2.1 Initial Conditions at Boot
    2. 2.2 Boot Configuration Routine (BCR)
    3. 2.3 Bootstrap Loader (BSL)
    4. 2.4 Boot Flow
    5. 2.5 User-Specified Security Policies
      1. 2.5.1 Boot Configuration Routine (BCR) Security Policies
        1. 2.5.1.1 Serial Wire Debug Related Policies
          1. 2.5.1.1.1 SWD Security Level 0
          2. 2.5.1.1.2 SWD Security Level 1
          3. 2.5.1.1.3 SWD Security Level 2
        2. 2.5.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.5.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.5.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.5.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.5.1.3.3 Verifying Integrity of Application (MAIN) Flash Memory
      2. 2.5.2 Bootstrap Loader (BSL) Security Policies
        1. 2.5.2.1 BSL Access Password
        2. 2.5.2.2 BSL Read-out Policy
        3. 2.5.2.3 BSL Security Alert Policy
      3. 2.5.3 Configuration Data Error Resistance
        1. 2.5.3.1 CRC-Backed Configuration Data
        2. 2.5.3.2 16-bit Pattern Match for Critical Fields
  5. 3Secure Boot
    1. 3.1 Secure Boot Authentication Flow
    2. 3.2 Asymmetric vs. Symmetric Secure Boot
  6. 4Cryptographic Acceleration
    1. 4.1 Hardware AES Acceleration
      1. 4.1.1 Overview
      2. 4.1.2 AES Performance
    2. 4.2 Hardware True Random Number Generator (TRNG)
  7. 5Device Identity
  8. 6Summary
  9. 7References
  10. 8Revision History
  11.   A Security Enablers by Subfamily

BSL Security Alert Policy

The BSL provides an alert mechanism for taking action when tampering is suspected. Specifically, if an incorrect password is passed to the BSL 3 times during one BSL session, the security alert is activated and the BSL may respond in one of three different ways based on the specified security alert policy:

  1. Issue a factory reset (erasing the MAIN flash and resetting the NONMAIN flash regions)
  2. Disable the BSL (leaves the MAIN flash intact but re-configures the NONMAIN to block BSL access)
  3. Ignore (do not modify the configuration and allow password attempts to continue)

Note:

Options 1 and 2 require that the NONMAIN flash region not be statically write protected (see Section 2.5.1.3.2).

When option 1 is selected, any MAIN memory region which is configured to be statically write protected (see Section 2.5.1.3.1) will not be erased during the factory reset.