SLAAE56A November 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
ST Micro STM32G0 Series |
ST Micro STM32F0 Series |
TI MSPM0 MSPM0Gx Series |
TI MSPM0 MSPM0Lx Series |
|
---|---|---|---|---|
Core / Frequency | CM0+ / 64 MHz | CM0 / 48 MHz | CM0+ / 80 MHz | CM0+ / 32 MHz |
Supply Voltage | 1.7 V to 3.6 V | 2 V to 3.6 V | 1.62 V to 3.6 V | 1.62 V to 3.6 V |
Temperature | -40°C to 125°C | -40°C to 105°C | -40°C to 125°C | -40°C to 125°C |
Memory | 512KB to 16KB | 256KB to 16KB | 128KB to 32KB | 64KB to 8KB |
RAM | Up to 144KB | Up to 32KB | Up to 32KB | Up to 4KB |
GPIO (max) | 90 | 88 | 60 | 28 |
Analog |
1x 2.5-Msps 12-bit ADC 1x 12-bit DAC 3x comparators |
1x 1-Msps 12-bit ADC 1x 12-bit DAC 2x comparators |
2x 4-Msps 12-bit ADC 1x 12-bit DAC 3x high-speed comparators 2x op amps |
1x 1-Msps 12-bit ADC 1x high-speed comparator 2x op amps |
Communication (max) |
3x SPI 3x I2C Fast+ 6x UART (LIN) 2x CAN-FD 1x USB |
2x SPI 2x I2C Fast+ 8x UART (LIN) 1x CAN |
2x SPI 2x I2C Fast+ 4x UART (LIN) 1x CAN-FD |
1x SPI 2x I2C Fast+ 2x UART (LIN) |
Timers | 8 | 4 | 7 | 4 |
Advance Timers | Yes (1) | Yes (1) | Yes (3x) | No |
Hardware Accelerator | N/A |
N/A |
Optional |
N/A |
Security | CRC, TRNG, AES256 | CRC | CRC, TRNG, AES256 | CRC |
Low power |
Active: 100 µA/MHz Standby (RTC): 1.5 µA |
Active: 281 µA/MHz Standby (RTC): 2.5 µA |
Active: 85 µA/MHz Standby (RTC): 1.5 µA |
Active: 85 µA/MHz Standby: 1.5 µA |