SLAAE56A November 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The debug subsystem (DEBUGSS) interfaces the serial wire debug (SWD) two-wire physical interface to multiple debug functions within the device. MSPM0 devices support debugging of processor execution, the device state, and the power state (using EnergyTrace technology). #GUID-DE97BB2C-DA32-448D-B058-696331B45A71 shows the connection of the debugger.
MSPM0 support XDS110 and J-Link debugger for standard serial wire debug.
The Texas Instruments XDS110 is designed for TI embedded processors. XDS110 connects to the target board through a TI 20-pin connector (with multiple adapters for TI 14-pin and Arm 10-pin and Arm 20-pin) and to the host PC through USB2.0 High Speed (480 Mbps). It supports a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS debug probes support Core and System Trace in all Arm and DSP processors that feature an Embedded Trace Buffer (ETB). For details, refer to XDS110 Debug Probe.
J-Link debug probes are the most popular choice for optimizing the debugging and flash programming experience. Benefit from record-breaking flash loaders, up to 3-MiB/s RAM download speed and the ability to set an unlimited number of breakpoints in the flash memory of MCUs. J-Link also supports a wide range of CPUs and architectures included CortexM0+. For details, visit the Segger J-Link Debug Probes page.
#GUID-DE97BB2C-DA32-448D-B058-696331B45A71 shows a high-level diagram of the major functional areas and interfaces of the XDS110 probe to MSPM0 target.