SLAAE56A November 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The STM32G0 and MSPM0 family of parts are both based on the Arm Cortex® M0+ CPU core architecture and instruction set. The table below gives a high-level overview of the general features of the CPUs in the MSPM0G and MSPM0L families compared to the STM32G0. Interrupts and Exceptions provides a comparison of the interrupts and exceptions and how they are mapped in the Nested Vectored Interrupt Controller (NVIC) peripheral included in the M0 architecture for each device.
Feature | STM32G0 | MSPM0G | MSPM0L |
---|---|---|---|
Architecture | Arm Cortex-M0+ | Arm Cortex-M0+ | Arm Cortex-M0+ |
Maximum MCLK | 64 MHz | 80 MHz | 32 MHz |
CPU instruction cache | 2x64 bit lines (16 bytes) | 4x64 bit lines (32 bytes) | 2x64-bit lines (16 bytes) |
Processor trace capabilities | No | Yes, integrated micro trace buffer | No |
Memory protection unit (MPU) | Yes | Yes | No |
System timer (SYSTICK) | Yes | Yes - 24 bit | Yes - 24 bit |
NVM prefetch | Yes | Yes | Yes |
Hardware multiply | Yes | Yes | Yes |
Hardware breakpoint / watchpoints | 4 / 2 | 4 / 2 | 4 / 2 |
Boot routine storage | Flash (system memory) | ROM | ROM |
Bootstrap loader storage | Flash (system memory) | ROM | ROM |
Bootloader interface support(1)(2) | UART, I2C, SPI, USB, FDCAN | UART, I2C, user extendable | UART, I2C, user extendable |
DMA | Yes | Yes | Yes |