SLAAE70A December 2022 – February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
TI E2E™, LaunchPad™, Code Composer Studio™, and EnergyTrace™ are trademarks of Texas Instruments.
Arm® and Cortex® are registered trademarks of Arm Limited.
All trademarks are the property of their respective owners.
TI’s scalable portfolio of MSPM0 MCUs is based on the enhanced Arm® Cortex®-M0+ 32-bit processor operating at speeds up to 80 MHz. The Cortex-M0+ processor is the most energy-efficient Arm processor available for embedded applications. These cost-optimized MCUs offer pin-to-pin compatibility across a wide range of memory and package sizes as shown in #GUID-1CB952CF-5F16-4B1E-BB3F-D0DEDC1ADE0F. Software development can be re-used across the entire MSPM0 portfolio. An overview of the MSPM0 MCUs and key features is shown in Table 1-1. Refer to the device-specific data sheet to learn more about additional device-specific features.
Feature | MSPM0Gx Series | MSPM0Lx Series |
---|---|---|
Core / Frequency | CM0+ / 80 MHz | CM0+ / 32 MHz |
Supply Voltage | 1.62 V to 3.6 V | 1.62 V to 3.6 V |
Temperature | -40°C to 125°C | -40°C to 125°C |
Memory | 128KB to 32KB | 64KB to 8KB |
RAM | Up to 32KB | Up to 4KB |
GPIO (max) | 60 | 28 |
Analog | 2x 4-Msps 12-bit ADC | 1x 1-Msps 12-bit ADC |
3x high-speed comparators | 1x high-speed comparator | |
2x op amps | 2x op amps | |
1x 12-bit DAC | ||
Communication (max) | 2x SPI | 1x SPI |
2x I2C Fast+ | 2x I2C Fast+ | |
4x UART (LIN) | 2x UART (LIN) | |
1x CAN-FD | ||
Timers | 7 | 4 |
Advance Timers[HJ2] | Yes (2x) | No |
Hardware Accelerator | Optional | N/A |
Security | CRC, TRNG, AES256 | CRC |
Low power | Active: 85 µA/MHz | Active: 85 µA/MHz |
Standby (RTC): 1.5 µA | Standby: 1.5 µA |