SLAAE93 February 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
Arm® and Cortex® are registered trademarks of Arm Limited.
All trademarks are the property of their respective owners.
The MSPM0 family is the latest MSP system-on-chip (SoC) devices, that provides highly-integrated, ultra-low-power 32-bit MCUs based on Arm® Cortex®-M0+ 32-bit core platform. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C and operate with supply voltages ranging from 1.62 V to 3.6 V. In the latest MSPM0 family, there are two series of devices: MSPM0G operates at up to 80-MHz frequency, and MSPM0L operates at up to 32-MHz frequency.