SLAT162A February 2023 – April 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Whether you are selecting an MCU to solve a new design challenge, determining the best scalable MCU family to use across a new product platform, or just re-designing an existing system to improve supply continuity and reduce costs, TI’s MSPM0 portfolio of Arm® Cortex®-M0+ MCUs is built for you. MSPM0 is about more than just the microcontroller. MSPM0 is about delivering more system cost optimization, more code re-use, and enabling faster development- even when you are not an MCU expert. MSPM0 enables you to focus on what’s really important: differentiating your own product and your end user experience.
Designed with more than two decades of expertise in bringing the best analog and low power performance to more than 500 MCU products, TI’s MSPM0 portfolio simplifies the hard work of cost optimization, future proofing, and platform porting to let you focus on the differentiating features of your products, and not on understanding your MCUs.
Take advantage of more options with 130+ cost optimized devices in a broadly scalable portfolio with the most comprehensive analog options in the industry and discover the unlimited possibilities for what you can quickly create with MSPM0 MCUs. Built with a multi-sourced 300mm wafer fabrication strategy that leverages TI's industry-leading investments in low power embedded flash internal manufacturing capacity, together with the smallest leaded packages in the industry, there is no reason to look elsewhere for your next MCU.
![]() | Broadly Scalable |
|
![]() | Cost Optimized |
|
![]() | Simple to use |
|
Platform features
|
In an embedded system, MCUs have three core responsibilities: the MCUs must accurately and reliably measure the real world, process measurement data to make critical decisions, and act on the decisions with output modules or communication interfaces. This combination of critical functions in one integrated circuit makes device selection challenging. Choosing an MCU that does all three aspects well often brings negative trade-offs in scalability, cost, or ease-of-use. TI’s Broadly Scalable, Cost Optimized, and Simple to Use portfolio of MSPM0 MCUs is all about doing all three core responsibilities of an MCU better without compromises, enabling unlimited possibilities.
MCU application requirements also evolve over time. New projects often require changes to support cost reduction, the addition of a new feature, or improved supply continuity. The broad scalability of the MSPM0 takes engineers from the starting point all the way to the destination with hardware and software re-use, whether the destination requires a lower cost device or a higher performance device. Developed from the ground up for both pin-to-pin compatibility and software compatibility, MSPM0 enables designers to not only scale across flash memory options but also across the broadest range of analog peripherals, digital peripherals, and compute performance.
More options. | Unlimited possibilities. |
Appliances: Implement everything from simple sensor and user interface modules up to FOC motor drives | |
Building automation: Leverage on-chip analog and low-power architecture to enable more accurate building security and fire safety systems | |
Factory automation: Design with the smallest package sizes and support for 125°C ambient temperature with scalable memory options | |
Grid infrastructure: Industry-leading cold start-up time for circuit monitoring applications, pairable with TI metrology front-end for energy metering and monitoring | |
Lighting: Add support for the DALI protocol, build with FreeRTOS, and leverage up to 100,000 flash program-erase cycles for data storage | |
Medical: Reduce bill of materials in health monitoring applications with integrated chopper amplifiers | |
Motor drives: Implement trapezoidal and FOC algorithms with more CPU performance to process data from faster and more accurate ADCs | |
Power delivery: Integrate low-side current sensing for programmable charging and gauging applications | |
Wired communication: Bridge CAN-FD, LIN, DALI, Smart card, Manchester, IrDA, SM-BUS, 1-wire, and more |
Start your next MCU design with MSPM0 MCUs and get to market faster and at the lowest cost, while building on top of the most optimized software and largest investment in low-cost MCU manufacturing capacity in the industry.
Get the most out of your hardware and software investments with pin-to-pin compatibility and software compatibility. From basic, low pin count 32MHz MCUs to more integrated MSPM0G350x 80MHz MCUs with CAN-FD and the best analog, MSPM0 has a feature set optimized for every application.
Future-proofed for increased compute |
|
Broad memory and package options |
|
Industry leading analog in three scalable levels |
|
With MSPM0 MCUs, designers can reduce costs at both the component level and system level without compromising on performance and flexibility.
Internal manufacturing |
|
Reduced package and PCB costs |
|
Affordable analog performance |
|
Our investments in new 300mm wafer fabs will provide scale, efficiency and quality for devices like our MSPM0 MCUs, helping support our customers for decades to come. Learn more at ti.com/manufacturing.
With optimized SOT-23-THN and VSSOP packages, designers get double the pins in half the PCB area of competing designs, saving package cost, and PCB space.
Time to market can be just as important as device cost when building embedded systems for cost constrained products. MSPM0 MCUs are supported by a comprehensive development ecosystem including TI developed and third-party software and tools to make releasing a product a snap. Go from idea to product rapidly with MSPM0 MCUs.
Graphical configuration |
|
Optimized software development kit (SDK) |
|
Rapid prototyping |
|
Reference designs & subsystems |
|
Broad IDE & tool support |
|
Comprehensive training |
|
Migration guides |
|
With the MSPM0 development ecosystem, you do not need to be an MCU expert or an analog design expert to get the most out of your MCU. Get started today with an LP-MSPM0L1306 LaunchPad evaluation kit and discover the unlimited possibilities for what you can rapidly prototype and create with MSPM0 MCUs from Texas Instruments.
Explore the MSPM0 MCU portfolio online today at TI.com.