SLAU847D October 2022 – May 2024 MSPM0L1105 , MSPM0L1106 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228 , MSPM0L2228-Q1
A CPU interrupt event route is a fixed, point-to-point connection between one event publisher (inside a peripheral module) and one event subscriber (the CPU subsystem) used to propagate CPU interrupts.
For each peripheral which is capable of generating a CPU interrupt, a fixed route is provided from the peripheral's masked interrupt status (MIS) register to the CPU subsystem's interrupt management logic.
If software does not clear the interrupt request in the peripheral's event management registers, the request will remain pending to the CPU subsystem. See Section 7.2.5.3 for guidance on setting and clearing interrupt status with the event management registers.