SLVA505A February   2012  – July 2024 DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Factors Limiting the Maximum Output Current of a Motor Driver
    1. 1.1 Thermal Limitations
    2. 1.2 Overcurrent Protection (OCP) Limitations
    3. 1.3 Silicon and Package Limitations
    4. 1.4 PCB Limitations and Thermal Management Techniques
      1. 1.4.1 Exposed Pad Packages
      2. 1.4.2 Continuous Copper Planes
      3. 1.4.3 Copper Thickness
      4. 1.4.4 Thermal Vias
      5. 1.4.5 Summary of Thermal Management Techniques
    5. 1.5 Thermal Estimations
  5. 2TI Motor Driver OCP Operation
  6. 3TI Motor Driver Data Sheet Ratings
    1. 3.1 Description
    2. 3.2 Absolute Maximum Ratings
    3. 3.3 Recommended Operating Conditions
    4. 3.4 Thermal Information
    5. 3.5 Electrical Characteristics
  7. 4References
  8. 5Revision History

Absolute Maximum Ratings

The absolute maximum ratings table lists parameters that can cause damage to the device, if exceeded:

Table 3-1 Absolute Maximum Ratings
VALUEUNIT
VMPower supply voltage range–0.3 to 11.8V
Digital input pin voltage range–0.5 to 7V
xISEN pin voltage–0.3 to 0.5V
Peak motor drive output currentInternally limitedA
TJOperating junction temperature range–40 to 150°C
TstgStorage temperature range–60 to 150°C

Note that the peak motor drive output current is not specified as a number, only that it is Internally limited. This is because this device has OCP protection; it is not possible to damage the device by drawing too much load current. If the outputs are shorted, the OCP circuit acts to protect the device.