SLVA505A February 2012 – July 2024 DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872
In summary, the thermal pad connection is the most efficient path for dissipating heat from the device die. To optimize this, use continuous top-layer pours from the thermal pad to the ground planes, and utilize 1.5-oz or 2-oz copper when possible for better heat conduction. Additionally, employ direct-connect thermal vias to further enhance thermal management (Figure 1-4). More on board layout best practices for motor drivers can be found at the following link: Best Practices for Board Layout of Motor Drivers., application note.