SLVAFX0 October 2024 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP
Some LDO regulators use a soft-start (SS) pin that is different than the combination noise reduction and soft-start (NR/SS) pin already discussed. Devices that include a SS pin include the TPS7A74, TPS74401, and TPS748A. While the SS pin programs the VOUT rise time, unlike the NR/SS pin it does not reduce the device noise. Using a soft-start pin, and assuming no CFF is installed, the output rises linearly by tracking the voltage ramp of the external soft-start capacitor until the voltage exceeds the internal reference. The same analysis and equations are used as shown in Section 2.1.3, except VCO = VREF in these LDO regulators.
Modern LDO regulators are trimmed to provide excellent accuracy during steady state. However, any device that includes a soft-start pin may not be trimmed during turn-on and a non-negligible VOS may affect the turn-on behavior. This behavior includes slightly faster turn on-time (positive VOS) than originally anticipated, as well as a small voltage step in the output voltage during initial turn on.
After t > tCO, VCO_FF is calculated using Equation 25 while setting t = tCO and VFB(t) = VREF.
When t ≤ tCO, use Equation 24 and Equation 25.
When t > tCO, use Equation 15 and Equation 19.
The TPS7A74 uses a precision voltage reference with a SS pin. The soft-start current variation with temperature is described in Figure 6-37 in the TPS7A74 data sheet [6]. The offset voltage during turn-on is shown in Figure 2-6. VCO = VREF and Equation 7, Equation 11 through Equation 14, Equation 17 through Equation 20 are used for the analysis. The EVM was used for the measurements with a derated value of CSS = 825 nF according to the capacitor manufacturer. The comparison between the analysis and measurement is provided in Figure 2-8 .