SLYA048B March 2020 – June 2021 FDC1004 , FDC1004-Q1 , FDC2112 , FDC2112-Q1 , FDC2114 , FDC2114-Q1 , FDC2212 , FDC2212-Q1 , FDC2214 , FDC2214-Q1 , LDC0851 , LDC1001 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
Inductive measurements may vary due to temperature. For high precision applications, it is recommended to use a channel in our multi-channel devices as a reference sensor. It is important for the reference sensor to be a duplicate of the sense coil in order to provide the most accurate matching. This additional sensor would enable a differential approach to inductive sensing, allowing for compensation due to drifts due to temperature and other environmental variants. The tradeoff is that this in this approach, is that there needs to be spacing to accommodate for an additional coil.
The LDC0851 is inherently a differential switch device – for simple switch applications, it is the recommended device
The criteria mentioned are general guidelines to consider whether inductive sensing is suitable for a particular application. For a more specific study, download the LDC calculator tool to estimate the feasibility of a specific application. For other common questions, visit our inductive sensing FAQ page.