SLYT710B september 2017 – august 2023 LM22670 , LM25145 , LM2696 , LM3100 , LM3150 , LM3475 , LM3485 , LM5017 , LM5116 , LM5119 , LM5140-Q1 , LM5145 , TPS40040 , TPS40057 , TPS40170 , TPS51116 , TPS53014 , TPS53219A , TPS53355 , TPS54325 , TPS54336A , TPS543B20 , TPS543C20 , TPS543C20A , TPS54478 , TPS54610 , TPS54620 , TPS548A20 , TPS548D22 , TPS54A20 , TPS56121 , TPS56C215 , TPS62097 , TPS62130 , TPS82130
TI is active in the development of leading-edge control circuits to help engineers address specific design challenges. Since no control mode is optimal for every application, various control modes for non-isolated step-down controllers and converters are referenced with their advantages and how to learn more about each mode. The TI portfolio contains 15 types of control architectures for non-isolated TPS- and LM-series switching DC/DC converters and controllers.
Pulse-width modulation (latch output) is accomplished by comparing a voltage error signal (VE) from the output voltage and reference voltage to a constant saw-tooth-ramp waveform. The ramp is initiated by a clock signal from an oscillator. Good noise-margin performance is attained with a fixed ramp amplitude (VR). Voltage regulation is independent of the output current. Voltage mode uses type-3 compensation addressing a double-pole power stage to support a wide range of output filter combinations for externally compensated devices.
When to use: When a fixed, predictable switching frequency is desired. Also useful when wide output-load variations are possible.
Popular devices: TPS54610, TPS40040, LM22670
Learn more: Switching Power Supply Topology Voltage Mode vs. Current Mode
Similar to voltage mode, but ramp generator varies the PWM ramp slope with the input voltage at a constant ramp magnitude and delivers an instantaneous response to input voltage variations. The PWM does not have to wait for loop delays to change the duty cycle.
When to use: When a fixed, predictable switching frequency is desired. Also useful when wide variations of input voltage and output load are possible.
Popular devices: TPS40057, TPS40170, TPS56121