SLYW038D September 2014 – April 2025 AFE030 , AFE031 , AFE032 , ALM2402-Q1 , LMC6035-Q1 , LMV601 , LMV602 , LMV604 , LMV611 , LMV612 , LMV614 , LMV881 , OPA1602 , OPA1604 , OPA1612 , OPA1612-Q1 , OPA1622 , OPA1652 , OPA1654 , OPA1662 , OPA1662-Q1 , OPA1664 , OPA1688 , OPA170 , OPA170-EP , OPA171-Q1 , OPA172 , OPA180 , OPA188 , OPA191 , OPA192 , OPA197 , OPA211-EP , OPA2170 , OPA2171 , OPA2171-EP , OPA2171-Q1 , OPA2172 , OPA2180 , OPA2188 , OPA2192 , OPA2211-EP , OPA2211-HT , OPA2227-EP , OPA2277-EP , OPA2313 , OPA2314 , OPA2314-EP , OPA2314-Q1 , OPA2316 , OPA2317 , OPA2320-Q1 , OPA2322-Q1 , OPA2376-Q1 , OPA2625 , OPA313 , OPA314 , OPA316 , OPA317 , OPA320 , OPA322 , OPA348-Q1 , OPA355-Q1 , OPA4170 , OPA4171 , OPA4171-Q1 , OPA4172 , OPA4180 , OPA4188 , OPA4192 , OPA4277-EP , OPA4313 , OPA4314 , OPA4316 , OPA4317 , OPA4322 , OPA4322-Q1 , OPA549-HIREL , OPA564-Q1 , OPA625 , SM73307 , SM73308 , TLC2274-HT , TLE2141-Q1 , TLV2314 , TLV2316 , TLV2333 , TLV27L2-Q1 , TLV314 , TLV316 , TLV333 , TLV4314 , TLV4316 , TLV4333
Fifth Edition
Art Kay and Tim Green, Editors
Special thanks for technical contribution and review:
Kevin Duke
Rafael Ordonez
John Caldwell
Collin Wells
Ian Williams
Thomas Kuehl
Pete Semig
Abhijeet Godbole
Ravi Singh
David Wang
© Copyright 2025 Texas Instruments Incorporated. All rights reserved.
Message from the editors:
This pocket reference is intended as a valuable quick guide for often used board- and system-level design formulae. This collection of formulae is based on a combined 50 years of analog board- and system-level expertise. Much of the material herein was referred to over the years via a folder stuffed full of printouts. Those worn pages have been organized and the information is now available via this guide in a bound and hard-to-lose format!
Here is a brief overview of the key areas included:
We hope you find this collection of formulae as useful as we have. Please send any comments and/or ideas you have for the next edition of the Analog Engineer's Pocket Reference to artkay_timgreen@list.ti.com
Constant | Symbol | Value | Units |
---|---|---|---|
Speed of light in a vacuum | c | 2.997 924 58 x 108 | m/s |
Permittivity of vacuum | eo | 8.854187 817 620 x 10-12 | F/m |
Permeability of free space | µo | 1.256637 0614 x 10-6 | H/m |
Planck's constant | h | 6.626069 57 x 10-34 | J•s |
Boltzmann’s constant | k | 1.380648 8 x 10-23 | J/K |
Faraday’s constant | F | 9.648 533 99 x 104 | C/mol |
Avogadro’s constant | NA | 6.022 141 29 x 1023 | 1/mol |
Unified atomic massunit | mu | 1.660538 921 x 10-27 | kg |
Electronic charge | q | 1.602176 565 x 10-19 | C |
Rest mass of electron | me | 9.109382 15 x 10-31 | kg |
Mass of proton | mp | 1.672621 777 x 10-27 | kg |
Gravitational constant | G | 6.67384 x 10-11 | Nm2/kg2 |
Standard gravity | gn | 9.806 65 | m/s2 |
Ice point | Tice | 273.15 | K |
Maximum density of water | r | 1.00 x 103 | kg/m3 |
Density of mercury (0°C) | rHg | 1.362 8 x 104 | kg/m3 |
Gas constant | R | 8.314 462 1 | J/(K•mol) |
Speed of sound in air (at0°C) | cair | 3.312 x 102 | m/s |
Multiplier | Prefix | Abbreviation |
---|---|---|
1012 | tera | T |
109 | giga | G |
106 | mega | M |
103 | kilo | k |
10–3 | milli | m |
10–6 | micro | µ |
10–9 | nano | n |
10–12 | pico | p |
10–15 | femto | f |
10–18 | atto | a |