SNLA450 July 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83848-EP , DP83848Q-Q1 , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1 , DP83TG721R-Q1 , DP83TG721S-Q1
Linux drivers are essential software components that allow the operating system to communicate with hardware devices such as graphics cards, printers, and Ethernet physical layer devices (PHY). Without the drivers, Linux is unable to use the hardware effectively, resulting in devices not being recognized or functioning properly. This document aims to provide comprehensive guidance for developers seeking to integrate PHY functionality into Linux-based systems. By detailing the intricacies of PHY driver implementation within the Linux kernel, this application note equips developers with the knowledge and tools necessary to make sure seamless integration, designed for performance, and compatibility across a wide range of hardware platforms.
All trademarks are the property of their respective owners.
All Ethernet drivers, RTOS and Linux, can be found at TI's Ethernet software github.
Driver | Supported Devices | U-boot Driver | Linux Driver |
---|---|---|---|
dp83822.c | DP83822 | N/A | Yes, all can be found here: TI's Ethernet software github |
DP83825 | N/A | ||
DP83826 | N/A | ||
dp83848.c | DP83848 | N/A | |
DP83620 | N/A | ||
dp83867.c | DP83867 | Yes | |
dp83869.c | DP83869 | Yes | |
dp83tc811.c | DP83TC812 | N/A | |
dp83tc812.c | DP83TC812 | N/A | |
DP83TC813 | N/A | ||
DP83TC814 | N/A | ||
dp83tg720.c | DP83TG720 | N/A | |
DP83TG721 | N/A |