SNOA930C March 2015 – May 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
For the LDC1101, LDC131x, and LDC161x devices, it is recommended to place the capacitor physically as close as possible to the inductor to minimize the parasitic RS due to the traces between the inductor and capacitor. For the LDC0851, LDC211x and LDC3114 devices, the sensor capacitor must be placed as close as possible to the appropriate device pin.