SNOA930C March 2015 – May 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
For most application, a sensor capacitance of 300 pF to 2 nF is generally recommended unless a specific sensor frequency is needed. For some touch-on-metal applications in which the sensor is placed very close to the conductive target, smaller sensor capacitances down to 47 pF may be optimum.