SNOAA35E December 2023 – June 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
PSpice models are available for both the classic and new B devices. The models are located in the respective product folders below the Design & Development -> Design tools & simulation tab. The core model is the same for the TINA and PSpice model.
The models model typical behavior at room temperature, and since most of the family have similar typical at room, the model can be used for any device in the family.
There is an older, simple transistor-level model for the classic devices, and a newer model for the B devices.