SNOAA35E December 2023 – June 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
The data sheet specified input voltage range indicates the allowable minimum and maximum voltages to be applied to the inputs for normal specified operation. When operated outside the specified input range, parametric changes can occur, particularly offset voltage, bias current and propagation delay.
The specified LM339 Family input voltage range (VICR) is 0V (relative to the negative supply pin) to VCC – 1.5V at room temperature. However, the actual upper input voltage range reduces by -4mV/°C at cold temperatures. Therefore the specified LM339 Family full temperature range common mode range is 0V to VCC – 2V to account for this reduction. The VCC – 2V range is strongly recommended for use in all designs.