SNOAA35F April 2019 – December 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
After these new PCN devices started to appear in the market, apparently some customer designs relied on certain out-of-data sheet behaviors and were causing issues in customer designs. These behaviors are summarized in Section 6.3.
In July 2023, the decision was made to start a second PCN #20230627002 for the single and duals making changes so that certain outside-of-data sheet specifications behavior is more like the classic die, particularly Section 6.8 and Section 6.9. The specifications remain the same but using a new process (TiB).