SNOAA35F April 2019 – December 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
The TL331, LM339, LM393, and the next generation B-versions (TL331B, LM339B, LM2901B, LM393B, and LM2903B) are a popular and long-lived family of standard comparators due to the flexibility, availability, and cost-effectiveness. Understanding how these comparators are different than most other comparators before using them in your design helps to promote first time design successes. The front page of the B data sheets contains a table showing the differences in specifications between the various classic devices and the new B device.