SNOAA35F April 2019 – December 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
There are also grade options for VIO (also known as Vos) tolerance. Devices with a A in the part number suffix have better VIO specifications compared to the same part number without an A.
Single | Dual | Quad | |||
---|---|---|---|---|---|
Part Number | VIO Max 25°C | Part Number | VIO Max 25°C | Part Number | VIO Max 25°C |
LM397 | 7mV | LM193 | 5mV | LM139 | 5mV |
TL331 | 5mV | LM193-MIL | 5mV | LM139-MIL | 5mV |
TL331-EP | 5mV | LM193-N | 5mV | LM139-N | 2mV, 5mV |
TL331-Q1 | 5mV | LM193QML | 5mV | LM139-SP | 2mV |
TL331B | 4mV | LM193QML-SP | 5mV | LM139A | 2mV |
TL331B-Q1 | 4mV | LM2903 | 7mV | LM139A-MIL | 2mV |
TL391B | 4mV | LM2903-N | 7mV | LM139AQML | 2mV |
TL391B-Q1 | 4mV | LM2903-Q1 | 2mV, 7mV | LM139AQML-SP | 2mV |
LM2903V | 2mV, 7mV | LM239 | 9mV | ||
LM293 | 5mV | LM239-N | 5mV | ||
LM293-EP | 5mV | LM239A | 3mV | ||
LM293-N | 5mV | LM239A-EP | 2.5mV | ||
LM293A | 2mV | LM239A-Q1 | 2.5mV | ||
LM393 | 5mV | LM2901 | 7mV | ||
LM393-N | 5mV | LM2901-N | 7mV | ||
LM393A | 2mV | LM2901-Q1 | 7mV | ||
LM393B, LM2903B | 2.5mV | LM2901AV | 2mV | ||
LM2901AV-Q1 | 2mV | ||||
LM2901EP | 7mV | ||||
LM2901V | 7mV | ||||
LM2901V-Q1 | 7mV | ||||
LM3302 | 20mV | ||||
LM339 | 9mV | ||||
LM339-MIL | 5mV | ||||
LM339-N | 2mV, 5mV | ||||
LM339A | 3mV | ||||
LM339B | 5.5mV | ||||
LM2901B | 5.5mV | ||||
LM2901B-Q1 | 5.5mV |